Catalogue  >  Emergi-Lite  >  Emergency Lighting  >  Battery Units

Steel compact battery unit 6V with corrosion-resistant undercoating. Two heads MR16 LED, 6V-4W.

Catalogue Number: 06JMLC27/2LA     UPC Number: 782683420176    

To make a request for a quote , click the red button.

06JMLC27/2LA added to your inquiry
06JMLC27/2LA updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Quick and easy installation - pre-assembled cordset, no batteries or board to remove before installation
  • Universal spider knockout pattern for junction box mounting
  • Sealed dust-proof transfer relay circuit and low voltage disconnect

About:

Emergency lighting and exit signs for the specification markets, Emergi-Lite provides products using innovative technologies designed for performance, reliability and cost efficiency to meet the highest standards in the industry.

Description
Description
Steel compact battery unit 6V with corrosion-resistant undercoating. Two heads MR16 LED, 6V-4W.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
782683420176
Material
Material
Steel
Wattage
Wattage
27W
Voltage
Voltage
120/347 V
Minimum Order Quantity
Minimum Order Quantity
1
Colour
Colour
White

Related Content

© 2026 ABB Electrification