Catalogue  >  Emergi-Lite  >  Emergency Lighting  >  Battery Units

Miniature LED battery unit fully adjustable LED glare-free lens. 3.6V 2W long-life LED light source. 120/277/347VAC input.

Catalogue Number: CM-PB-E     UPC Number: 782683555595    

To make a request for a quote , click the red button.

CM-PB-E added to your inquiry
CM-PB-E updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Automatic, temperature compensated, pulse type charger
  • Low voltage disconnect prevents over discharge of battery
  • Automatic brownout protection

About:

Emergency lighting and exit signs for the specification markets, Emergi-Lite provides products using innovative technologies designed for performance, reliability and cost efficiency to meet the highest standards in the industry.

Description
Description
Miniature LED battery unit fully adjustable LED glare-free lens. 3.6V 2W long-life LED light source. 120/277/347VAC input.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
782683555595
Material
Material
Thermoplastic
Wattage
Wattage
2W
Voltage
Voltage
120/277/347 V
Minimum Order Quantity
Minimum Order Quantity
1
Colour
Colour
White

Related Content

© 2026 ABB Electrification