Catalogue  >  Emergi-Lite  >  Emergency Lighting  >  Remote Heads

Single adjustable thermoplastic LED mini white head.

Catalogue Number: EF9M-LA     UPC Number: 782683395832    

To make a request for a quote , click the red button.

EF9M-LA added to your inquiry
EF9M-LA updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • 300 degrees rotation
  • Ceiling or wall mounting

About:

Emergency lighting and exit signs for the specification markets, Emergi-Lite provides products using innovative technologies designed for performance, reliability and cost efficiency to meet the highest standards in the industry.

Description
Description
Single adjustable thermoplastic LED mini white head.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
782683395832
Material
Material
Fire-reatrdant Thermoplastic
Wattage
Wattage
4 W
Voltage
Voltage
6 V
Minimum Order Quantity
Minimum Order Quantity
1
Colour
Colour
White

Related Content

© 2026 ABB Electrification