Catalogue  >  Emergi-Lite  >  Emergency Lighting  >  Battery Units

Steel housing battery unit with lightweight thermoplastic fully adjustable 2W, long life LED heads

Catalogue Number: CM-SB-E     UPC Number: 782683555540    

To make a request for a quote , click the red button.

CM-SB-E added to your inquiry
CM-SB-E updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Suitable for wall mount applications
  • Lead-acid battery
  • Up to 120 minutes of emergency lighting

About:

Emergency lighting and exit signs for the specification markets, Emergi-Lite provides products using innovative technologies designed for performance, reliability and cost efficiency to meet the highest standards in the industry.

Description
Description
Steel housing battery unit with lightweight thermoplastic fully adjustable 2W, long life LED heads
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
782683555540
Material
Material
Steel housing/Thermoplastic heads
Wattage
Wattage
2 W
Voltage
Voltage
120/347 V
Minimum Order Quantity
Minimum Order Quantity
1
Colour
Colour
White

Related Content

© 2026 ABB Electrification