Catalogue  >  Microlectric  >  Boxes, Covers and Accessories  >  Enclosures

Type D steel enclosure 10 in. x 10 in. x 4 in.

Catalogue Number: 10104D     UPC Number: 624871056456    

To make a request for a quote , click the red button.

10104D added to your inquiry
10104D updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Protects electrical equipment used indoor and outdoor
Description
Description
Type D steel enclosure 10 in. x 10 in. x 4 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
624871056456
Material
Material
Steel
Height
Height
10 in.
Width
Width
10 in.
Depth
Depth
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
1
Colour
Colour
Grey

© 2026 ABB Electrification