Catalogue  >  Carlon  >  Boxes, Covers and Accessories  >  Enclosures

Nonmetallic junction box 6 in. x 6 in. x 4 in.

Catalogue Number: E987RR-V2     UPC Number: 034481066866    

To make a request for a quote , click the red button.

E987RR-V2 added to your inquiry
E987RR-V2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Helps protect electrical equipment used indoor or outdoor

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
Nonmetallic junction box 6 in. x 6 in. x 4 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481066866
Material
Material
Thermoplastic
Height
Height
6 in.
Width
Width
6 in.
Depth
Depth
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
3
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification