Catalogue  >  Carlon  >  Boxes, Covers and Accessories  >  Enclosures

Nonmetallic junction box 4 in. x 4 in. x 2 in.

Catalogue Number: E989NNJ-V2-CAR     UPC Number: 034481066811    

To make a request for a quote , click the red button.

E989NNJ-V2-CAR added to your inquiry
E989NNJ-V2-CAR updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Helps protect electrical equipment used indoor or outdoor

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
Nonmetallic junction box 4 in. x 4 in. x 2 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481066811
Material
Material
Thermoplastic
Height
Height
4 in.
Width
Width
4 in.
Depth
Depth
2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
5
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification