Catalogue  >  Carlon  >  Boxes, Covers and Accessories  >  Enclosures

Nonmetallic junction box 5 in. x 5 in. x 2 in.

Catalogue Number: E989PPJ-UPC     UPC Number: 034481066859    

To make a request for a quote , click the red button.

E989PPJ-UPC added to your inquiry
E989PPJ-UPC updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Helps protect electrical equipment used indoor or outdoor

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
Nonmetallic junction box 5 in. x 5 in. x 2 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481066859
Material
Material
Thermoplastic
Height
Height
5 in.
Width
Width
5 in.
Depth
Depth
2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
1
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification