Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Conduit and fittings

1-1/4 in. Expansion coupling for PVC conduit. Expands to a maximum of 4 in.

Catalogue Number: EXPCPLG-125-V2     UPC Number: 034481061243    

To make a request for a quote , click the red button.

EXPCPLG-125-V2 added to your inquiry
EXPCPLG-125-V2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • To join two pieces of Schedule 40 PVC conduit
  • Recommended for long runs of exposed raceway

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
1-1/4 in. Expansion coupling for PVC conduit. Expands to a maximum of 4 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481061243
Material
Material
PVC
Nominal Size
Nominal Size
1-1/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
3
Packaging Quantity
Packaging Quantity
1
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification