Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Device Boxes Gangable

Gangable device box 3 in. x 2 in. x 2-1/2 in. deep. 12.5 cubic in. Positioning tabs. 4 pryouts.

Catalogue Number: 1104LHT-EP30     UPC Number: 622538130099    

To make a request for a quote , click the red button.

1104LHT-EP30 added to your inquiry
1104LHT-EP30 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 30
Available at:

Features:

  • To install a device into the wall
  • Provision for external nailing
  • 2 embossed mounting slots for internal screw installation

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Gangable device box 3 in. x 2 in. x 2-1/2 in. deep. 12.5 cubic in. Positioning tabs. 4 pryouts.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538130099
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
12.5
Height
Height
3 in.
Width
Width
2 in.
Depth
Depth
2-1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
1
Packaging Quantity
Packaging Quantity
30

© 2026 ABB Electrification