Catalogue  >  Emergi-Lite  >  Emergency Lighting  >  Pictogram Combos

Thermoplastic pictogram combo unit 120/277/347VAC. Energy efficient, long-life white LEDs consuming 2.5W at normal operation.

Catalogue Number: CM-PC-E     UPC Number: 782683555601    

To make a request for a quote , click the red button.

CM-PC-E added to your inquiry
CM-PC-E updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Universal single and double face
  • Automatic, temperature compensated, pulse type charger
  • Low voltage disconnect prevents over discharge of battery

About:

Emergency lighting and exit signs for the specification markets, Emergi-Lite provides products using innovative technologies designed for performance, reliability and cost efficiency to meet the highest standards in the industry.

Description
Description
Thermoplastic pictogram combo unit 120/277/347VAC. Energy efficient, long-life white LEDs consuming 2.5W at normal operation.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
782683555601
Material
Material
Thermoplastic
Wattage
Wattage
2.5 W
Voltage
Voltage
120/277/347 V
Minimum Order Quantity
Minimum Order Quantity
1
Colour
Colour
White

Related Content

© 2026 ABB Electrification