Catalogue  >  Emergi-Lite  >  Emergency Lighting  >  Exits

All metal LED exit sign universal voltage, 120 to 347VAC, 6 to 24VDC.

Catalogue Number: EX10W-U     UPC Number: 782683265272    

To make a request for a quote , click the red button.

EX10W-U added to your inquiry
EX10W-U updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Pre-assembled for quick and easy installation
  • Universal mounting - end, wall or ceiling
  • Supplied with two stencil plates, red diffusing lenses and backplate

About:

Emergency lighting and exit signs for the specification markets, Emergi-Lite provides products using innovative technologies designed for performance, reliability and cost efficiency to meet the highest standards in the industry.

Description
Description
All metal LED exit sign universal voltage, 120 to 347VAC, 6 to 24VDC.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
782683265272
Material
Material
Steel
Voltage
Voltage
120/347 V
Minimum Order Quantity
Minimum Order Quantity
1
Colour
Colour
White

Related Content

© 2026 ABB Electrification