Catalogue  >  Emergi-Lite  >  Emergency Lighting  >  Sorties

All metal SORTIE combination unit single face, wall or ceiling mount. 120/347VAC. 2 heads MR16 LED 6V-4W.

Catalogue Number: SR12W-P5/2LA     UPC Number: 782683417855    

To make a request for a quote , click the red button.

SR12W-P5/2LA added to your inquiry
SR12W-P5/2LA updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Pre-assembled for quick and easy installation
  • Easy access to wiring entry
  • Exit sign with long life, ALINGAP LED light source

About:

Emergency lighting and exit signs for the specification markets, Emergi-Lite provides products using innovative technologies designed for performance, reliability and cost efficiency to meet the highest standards in the industry.

Description
Description
All metal SORTIE combination unit single face, wall or ceiling mount. 120/347VAC. 2 heads MR16 LED 6V-4W.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
782683417855
Material
Material
Steel
Wattage
Wattage
50W
Voltage
Voltage
120/347 V
Minimum Order Quantity
Minimum Order Quantity
1
Colour
Colour
White

Related Content

© 2026 ABB Electrification