Catalogue  >  Marr  >  Electrician's Supplies  >  Accessories

Jar of assorted natural cable ties, 300 x 4 in., 300 x 7.5 in. and 50 x 11 in.

Catalogue Number: MR-90650     UPC Number: 067396008577    

To make a request for a quote , click the red button.

MR-90650 added to your inquiry
MR-90650 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 650
Available at:

Features:

  • For indoor or outdoor use

About:

Everyday solutions for endless applications.

Description
Description
Jar of assorted natural cable ties, 300 x 4 in., 300 x 7.5 in. and 50 x 11 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008577
Material
Material
Nylon 6.6
Packaging Type
Packaging Type
Plastic container
Minimum Order Quantity
Minimum Order Quantity
20
Packaging Quantity
Packaging Quantity
650
Colour
Colour
Natural

Related Content

© 2026 ABB Electrification