Catalogue  >  Marr  >  Electrician's Supplies  >  Accessories

UV black nylon self-adhesive mounting base. 1-1/8 in. x 1-1/8 in.

Catalogue Number: MR-15106     UPC Number: 067396008553    

To make a request for a quote , click the red button.

MR-15106 added to your inquiry
MR-15106 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 8
Available at:

Features:

  • For indoor or outdoor use

About:

Everyday solutions for endless applications.

Description
Description
UV black nylon self-adhesive mounting base. 1-1/8 in. x 1-1/8 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008553
Material
Material
Nylon 6.6
Width
Width
1-1/8 in.
Length
Length
1-1/8 in.
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
20
Packaging Quantity
Packaging Quantity
8
Colour
Colour
Black

Related Content

© 2026 ABB Electrification