Catalogue  >  Marr  >  Electrician's Supplies  >  One-Piece Ties

Natural nylon standard 11 in. cable ties for temperatures up to 85 degrees Celsius (185 F).

Catalogue Number: MR-10110     UPC Number: 067396008393    

To make a request for a quote , click the red button.

MR-10110 added to your inquiry
MR-10110 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 100
Available at:

Features:

  • For indoor use

About:

Everyday solutions for endless applications.

Description
Description
Natural nylon standard 11 in. cable ties for temperatures up to 85 degrees Celsius (185 F).
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008393
Material
Material
Nylon 6.6
Length
Length
11 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
50 lb.
Bundle Diameter
Bundle Diameter
0.12 - 2.76 in. (3 - 70 mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
20
Packaging Quantity
Packaging Quantity
100
Colour
Colour
Natural

Related Content

© 2026 ABB Electrification