Catalogue  >  Marr  >  Electrician's Supplies  >  One-Piece Ties

Natural nylon standard 7.5 in. cable ties for temperatures up to 85 degrees Celsius (185 F).

Catalogue Number: MR-10720     UPC Number: 067396008263    

To make a request for a quote , click the red button.

MR-10720 added to your inquiry
MR-10720 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 20
Available at:

Features:

  • For indoor use

About:

Everyday solutions for endless applications.

Description
Description
Natural nylon standard 7.5 in. cable ties for temperatures up to 85 degrees Celsius (185 F).
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008263
Material
Material
Nylon 6.6
Length
Length
7.5 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
50 lb.
Bundle Diameter
Bundle Diameter
0.12 - 1.81 in. (3 - 46 mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
25
Packaging Quantity
Packaging Quantity
20
Colour
Colour
Natural

Related Content

© 2026 ABB Electrification