Catalogue  >  Marr  >  Electrician's Supplies  >  One-Piece Ties

Natural nylon standard 7.5 in. cable ties for temperatures up to 85 degrees Celsius (185 F).

Catalogue Number: MR-20700     UPC Number: 067396008287    

To make a request for a quote , click the red button.

MR-20700 added to your inquiry
MR-20700 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1000
Available at:

Features:

  • For indoor use

About:

Everyday solutions for endless applications.

Description
Description
Natural nylon standard 7.5 in. cable ties for temperatures up to 85 degrees Celsius (185 F).
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008287
Material
Material
Nylon 6.6
Length
Length
7.5 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
50 lb.
Bundle Diameter
Bundle Diameter
0.12 - 1.81 in. (3 - 46 mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
1000
Colour
Colour
Natural

Related Content

© 2026 ABB Electrification