Catalogue  >  Marr  >  Electrician's Supplies  >  One-Piece Ties

Natural nylon standard 14 in. cable ties for temperatures up to 85 degrees Celsius (185 F).

Catalogue Number: MR-20140     UPC Number: 067396008461    

To make a request for a quote , click the red button.

MR-20140 added to your inquiry
MR-20140 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 500
Available at:

Features:

  • For indoor use

About:

Everyday solutions for endless applications.

Description
Description
Natural nylon standard 14 in. cable ties for temperatures up to 85 degrees Celsius (185 F).
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008461
Material
Material
Nylon 6.6
Length
Length
14 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
50 lb.
Bundle Diameter
Bundle Diameter
0.12 - 4.02 in. (3 - 102 mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
500
Colour
Colour
Natural

Related Content

© 2026 ABB Electrification