Catalogue  >  Marr  >  Electrician's Supplies  >  One-Piece Ties

UV black nylon standard 11 in. cable ties for temperatures up to 85 degrees Celsius (185 F).

Catalogue Number: MR-15111     UPC Number: 067396008416    

To make a request for a quote , click the red button.

MR-15111 added to your inquiry
MR-15111 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 10
Available at:

Features:

  • For indoor or outdoor use
  • Weather-resistant

About:

Everyday solutions for endless applications.

Description
Description
UV black nylon standard 11 in. cable ties for temperatures up to 85 degrees Celsius (185 F).
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008416
Material
Material
Nylon 6.6
Length
Length
11 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
50 lb.
Bundle Diameter
Bundle Diameter
0.12 - 2.76 in. (3 - 70 mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
25
Packaging Quantity
Packaging Quantity
10
Colour
Colour
Black

Related Content

© 2026 ABB Electrification