Catalogue  >  Marr  >  Electrician's Supplies  >  One-Piece Ties

UV black nylon miniature 4 in. cable ties for temperatures up to 85 degrees Celsius (185 F).

Catalogue Number: MR-15440     UPC Number: 067396008232    

To make a request for a quote , click the red button.

MR-15440 added to your inquiry
MR-15440 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 40
Available at:

Features:

  • For indoor or outdoor use
  • Weather-resistant

About:

Everyday solutions for endless applications.

Description
Description
UV black nylon miniature 4 in. cable ties for temperatures up to 85 degrees Celsius (185 F).
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008232
Material
Material
Nylon 6.6
Length
Length
4 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
18 lb.
Bundle Diameter
Bundle Diameter
0.06 - 0.87 in. (1.5 - 22 mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
25
Packaging Quantity
Packaging Quantity
40
Colour
Colour
Black

Related Content

© 2026 ABB Electrification