Catalogue  >  Marr  >  Electrician's Supplies  >  One-Piece Ties

UV black nylon mounting head 8 in. cable tie for temperatures up to 85 degrees Celsius (185 F).

Catalogue Number: MR-15701     UPC Number: 067396008348    

To make a request for a quote , click the red button.

MR-15701 added to your inquiry
MR-15701 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 10
Available at:

Features:

  • For indoor or outdoor use

About:

Everyday solutions for endless applications.

Description
Description
UV black nylon mounting head 8 in. cable tie for temperatures up to 85 degrees Celsius (185 F).
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008348
Material
Material
Nylon 6.6
Length
Length
8 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
50 lb.
Bundle Diameter
Bundle Diameter
0.28 - 1.97 in. (7 - 50 mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
25
Packaging Quantity
Packaging Quantity
10
Colour
Colour
Black

Related Content

© 2026 ABB Electrification