Catalogue  >  Marr  >  Electrician's Supplies  >  Accessories

Jar of assorted natural, red, green, blue and yellow cable ties. 500 x 4 in., 300 x 7.5 in. and 50 x 11 in.

Catalogue Number: MR-92850     UPC Number: 067396013663    

To make a request for a quote , click the red button.

MR-92850 added to your inquiry
MR-92850 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 850
Available at:

Features:

  • For indoor or outdoor use

About:

Everyday solutions for endless applications.

Description
Description
Jar of assorted natural, red, green, blue and yellow cable ties. 500 x 4 in., 300 x 7.5 in. and 50 x 11 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396013663
Material
Material
Nylon 6.6
Packaging Type
Packaging Type
Plastic container
Minimum Order Quantity
Minimum Order Quantity
20
Packaging Quantity
Packaging Quantity
850
Colour
Colour
Natural/Red/Green/Blue/Yellow

Related Content

© 2026 ABB Electrification