Catalogue  >  Marr  >  Electrician's Supplies  >  Accessories

Natural nylon self-adhesive cable clamp. 1 in. x 1 in. x 3/4 in.

Catalogue Number: MR-5350A     UPC Number: 067396016060    

To make a request for a quote , click the red button.

MR-5350A added to your inquiry
MR-5350A updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 6
Available at:

Features:

  • For indoor use

About:

Everyday solutions for endless applications.

Description
Description
Natural nylon self-adhesive cable clamp. 1 in. x 1 in. x 3/4 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396016060
Material
Material
Nylon 6.6
Height
Height
3/4 in.
Width
Width
1 in.
Length
Length
1 in.
Packaging Type
Packaging Type
Each
Minimum Order Quantity
Minimum Order Quantity
20
Packaging Quantity
Packaging Quantity
6
Colour
Colour
Natural

Related Content

© 2026 ABB Electrification