Catalogue  >  Marr  >  Electrician's Supplies  >  One-Piece Ties

Natural nylon heavy duty 24 in. cable ties for temperatures up to 85 degrees Celsius (185 F).

Catalogue Number: MR-10240     UPC Number: 067396008508    

To make a request for a quote , click the red button.

MR-10240 added to your inquiry
MR-10240 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 10
Available at:

Features:

  • For indoor use

About:

Everyday solutions for endless applications.

Description
Description
Natural nylon heavy duty 24 in. cable ties for temperatures up to 85 degrees Celsius (185 F).
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008508
Material
Material
Nylon 6.6
Length
Length
24 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
175 lb.
Bundle Diameter
Bundle Diameter
0.28 - 7.36 in. (7 - 187 mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
10
Colour
Colour
Natural

Related Content

© 2026 ABB Electrification