Catalogue  >  Marr  >  Electrician's Supplies  >  Accessories

Jar of assorted natural, red and green cable ties. 300 x 4 in. and 200 x 7.5 in.

Catalogue Number: MR-92500     UPC Number: 067396008614    

To make a request for a quote , click the red button.

MR-92500 added to your inquiry
MR-92500 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 500
Available at:

Features:

  • For indoor or outdoor use

About:

Everyday solutions for endless applications.

Description
Description
Jar of assorted natural, red and green cable ties. 300 x 4 in. and 200 x 7.5 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008614
Material
Material
Nylon 6.6
Packaging Type
Packaging Type
Plastic container
Minimum Order Quantity
Minimum Order Quantity
20
Packaging Quantity
Packaging Quantity
500
Colour
Colour
Natural/Red/Green

Related Content

© 2026 ABB Electrification