Catalogue  >  Marr  >  Electrician's Supplies  >  Cold Temperature Ties

UV black North Cold 15 inch cable tie, black resistant to UV rays and cold. Temperature resistance ranging from -60C to 85C.

Catalogue Number: MR-NC15148     UPC Number: 067396017500    

To make a request for a quote , click the red button.

MR-NC15148 added to your inquiry
MR-NC15148 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 8
Available at:

Features:

  • For indoor or outdoor use

About:

Everyday solutions for endless applications.

Description
Description
UV black North Cold 15 inch cable tie, black resistant to UV rays and cold. Temperature resistance ranging from -60C to 85C.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396017500
Material
Material
PA 6, 6 Frigid weather resistant, UL94HB
Length
Length
15 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
120 lb.
Bundle Diameter
Bundle Diameter
4.02 in. (102 mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
25
Packaging Quantity
Packaging Quantity
8
Colour
Colour
Black

Related Content

© 2026 ABB Electrification