Catalogue  >  Marr  >  Electrician's Supplies  >  Cold Temperature Ties

UV black North Cold 8 inch cable tie, black resistant to UV rays and cold. Temperature resistance ranging from -60C to 85C.

Catalogue Number: MR-NC15700     UPC Number: 067396017470    

To make a request for a quote , click the red button.

MR-NC15700 added to your inquiry
MR-NC15700 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 100
Available at:

Features:

  • For indoor or outdoor use

About:

Everyday solutions for endless applications.

Description
Description
UV black North Cold 8 inch cable tie, black resistant to UV rays and cold. Temperature resistance ranging from -60C to 85C.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396017470
Material
Material
PA 6, 6 Frigid weather resistant, UL94HB
Length
Length
8 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
50 lb.
Bundle Diameter
Bundle Diameter
1.97 in. (50 mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
100
Colour
Colour
Black

Related Content

© 2026 ABB Electrification