Catalogue  >  Marr  >  Electrician's Supplies  >  One-Piece Ties

Natural nylon heavy duty 48 in. cable ties for temperatures up to 85 degrees Celsius (185 F).

Catalogue Number: MR-10480     UPC Number: 067396008522    

To make a request for a quote , click the red button.

MR-10480 added to your inquiry
MR-10480 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 10
Available at:

Features:

  • For indoor use

About:

Everyday solutions for endless applications.

Description
Description
Natural nylon heavy duty 48 in. cable ties for temperatures up to 85 degrees Celsius (185 F).
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396008522
Material
Material
Nylon 6.6
Length
Length
48 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
175 lb.
Bundle Diameter
Bundle Diameter
0.28 - 14.37 in. (7 - 365 mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
10
Colour
Colour
Natural

Related Content

© 2026 ABB Electrification