Catalogue  >  Marr  >  Electrician's Supplies  >  Stainless Steel Ties

Stainless steel type 304/316, 15 in. cable tie with ball lock. Temperature resistance ranging from -60c to 300c.

Catalogue Number: MR-SS155     UPC Number: 067396017555    

To make a request for a quote , click the red button.

MR-SS155 added to your inquiry
MR-SS155 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 5
Available at:

About:

Everyday solutions for endless applications.

Description
Description
Stainless steel type 304/316, 15 in. cable tie with ball lock. Temperature resistance ranging from -60c to 300c.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396017555
Material
Material
SS304/SS316
Length
Length
15 in.
Tensile Strenght (lb.)
Tensile Strenght (lb.)
100
Bundle Diameter
Bundle Diameter
0.50 in. - 4.02 in. (12.7mm - 102mm)
Packaging Type
Packaging Type
Bag
Minimum Order Quantity
Minimum Order Quantity
25
Packaging Quantity
Packaging Quantity
5
Colour
Colour
Silver

Related Content

© 2026 ABB Electrification