Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Conduit and fittings

3/4 in. PVC conduit repair coupling.

Catalogue Number: CRCPLG-075     UPC Number: 034481192336    

To make a request for a quote , click the red button.

CRCPLG-075 added to your inquiry
CRCPLG-075 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To join two pieces of Schedule 40 PVC conduit
  • Will not rust or corrode

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
3/4 in. PVC conduit repair coupling.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481192336
Material
Material
PVC
Nominal Size
Nominal Size
3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
25
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification