Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Conduit and fittings

3/4 in. pipe cap.

Catalogue Number: PIPECAP-075     UPC Number: 034481061625    

To make a request for a quote , click the red button.

PIPECAP-075 added to your inquiry
PIPECAP-075 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • The main purpose of using pipe caps is to waterproof the end of a raceway

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
3/4 in. pipe cap.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481061625
Material
Material
PVC
Nominal Size
Nominal Size
3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
25
Packaging Quantity
Packaging Quantity
1
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification