Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Conduit and fittings

3/4 in. PVC offset adapter. Offset 1/4 in.

Catalogue Number: OFFCDT-075     UPC Number: 034481066323    

To make a request for a quote , click the red button.

OFFCDT-075 added to your inquiry
OFFCDT-075 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • Used to connect PVC conduit or duct to a box
  • The offset is designed to move the path of the conduit/duct away from a wall into the holes in the box

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
3/4 in. PVC offset adapter. Offset 1/4 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481066323
Material
Material
PVC
Nominal Size
Nominal Size
3/4 in.
Length
Length
6 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
6
Packaging Quantity
Packaging Quantity
1
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification