Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Conduit and fittings

3/4 in. Schedule 40 grey PVC conduit clamp. Clamp spacing 29.5 in.

Catalogue Number: CCLP-075-V2-B5     UPC Number: 034481024941    

To make a request for a quote , click the red button.

CCLP-075-V2-B5 added to your inquiry
CCLP-075-V2-B5 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 5
Available at:

Features:

  • To fix and secure a PVC conduit
  • UV inhibited for use in direct sunlight

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
3/4 in. Schedule 40 grey PVC conduit clamp. Clamp spacing 29.5 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481024941
Material
Material
PVC
Nominal Size
Nominal Size
3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
Bags of 5
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification