Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Conduit and fittings

2 in. PVC end bell PVC

Catalogue Number: ENDBELL-200     UPC Number: 034481061465    

To make a request for a quote , click the red button.

ENDBELL-200 added to your inquiry
ENDBELL-200 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • Used in concrete vault walls to provide smoother, safer cable entrance to the PVC conduits
  • Protects cables while pulling
  • Easy to install

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
2 in. PVC end bell PVC
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481061465
Material
Material
PVC
Nominal Size
Nominal Size
2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
1
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification