Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Conduit and fittings

1 in. Schedule 40 grey PVC 90 degree elbow.

Catalogue Number: ELB90-100     UPC Number: 034481031413    

To make a request for a quote , click the red button.

ELB90-100 added to your inquiry
ELB90-100 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • To make a 90 degrees turn on a PVC raceway
  • Bell end

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
1 in. Schedule 40 grey PVC 90 degree elbow.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481031413
Material
Material
PVC
Nominal Size
Nominal Size
1 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
25
Packaging Quantity
Packaging Quantity
1
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification