Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Accessories

4-1/4 in. x 3/4 in. Stainless steel cable protector cylinder for wood stud.

Catalogue Number: BC66-T     UPC Number: 622538129413    

To make a request for a quote , click the red button.

BC66-T added to your inquiry
BC66-T updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 25
Available at:

Features:

  • To protect the cable all around

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
4-1/4 in. x 3/4 in. Stainless steel cable protector cylinder for wood stud.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538129413
Material
Material
Stainless Steel
Height
Height
3/4 in.
Width
Width
4-1/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
25
Packaging Quantity
Packaging Quantity
25

© 2026 ABB Electrification