Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed / Armoured Cable Fittings

3/8 in. (1/2 in. KO) Zinc alloy duplex fitting. Clamping range 0.15 in. - 0.65 in. NMD90: 14/2-10/2, 14/3-10/3, AC90: 14/2-10/2, 14/3-10/3, 14/4-12/4.

Catalogue Number: 2175-V2-RP     UPC Number: 622538132000    

To make a request for a quote , click the red button.

2175-V2-RP added to your inquiry
2175-V2-RP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 1
Available at:

Features:

  • To terminate two cables into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
3/8 in. (1/2 in. KO) Zinc alloy duplex fitting. Clamping range 0.15 in. - 0.65 in. NMD90: 14/2-10/2, 14/3-10/3, AC90: 14/2-10/2, 14/3-10/3, 14/4-12/4.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538132000
Material
Material
Zinc Alloy
Nominal Size
Nominal Size
3/8 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
30
Packaging Quantity
Packaging Quantity
Bags of 1

Related Content

Similar Products

© 2026 ABB Electrification