Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed/Armoured Cable Accessories

Aluminum cable strap. Hole size 3/16 in. NMD90: 14/3-10/3 and AC90: 10/2, 10/3, 12/4.

Catalogue Number: 3-RP     UPC Number: 622538190031    

To make a request for a quote , click the red button.

3-RP added to your inquiry
3-RP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 10
Available at:

Features:

  • To fix and secure a cable

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
Aluminum cable strap. Hole size 3/16 in. NMD90: 14/3-10/3 and AC90: 10/2, 10/3, 12/4.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538190031
Material
Material
Aluminum
Hole Size
Hole Size
3/16 in.
Height
Height
0.57 in.
Width
Width
0.68 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
30
Packaging Quantity
Packaging Quantity
Bags of 10

Related Content

© 2026 ABB Electrification