Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed / Armoured Cable Fittings

3/8 in. Zinc alloy duplex fitting. Clamping range 0.45 in. - 0.58 in. NMD90: 14/2-10/2, 14/3-10/3, 14/4-12/4, and AC90: 14/2-10/2, 14/3-10/3, 14/4-12/4.

Catalogue Number: CI2275     UPC Number: 622538131027    

To make a request for a quote , click the red button.

CI2275 added to your inquiry
CI2275 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To terminate two cables into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
3/8 in. Zinc alloy duplex fitting. Clamping range 0.45 in. - 0.58 in. NMD90: 14/2-10/2, 14/3-10/3, 14/4-12/4, and AC90: 14/2-10/2, 14/3-10/3, 14/4-12/4.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538131027
Material
Material
Zinc Alloy
Nominal Size
Nominal Size
3/8 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
25

Related Content

Similar Products

© 2026 ABB Electrification