3/8 in. (1/2 in. KO) Zinc alloy one screw fitting. Clamping range 0.13 in.-0.70 in. NMD90: 14/2-10/2, 14/3-12/3, AC90: 14/2-10/2, 14/3-10/3, 14/4.

Catalogue Number: 70B10     UPC Number: 622538059468    

To make a request for a quote , click the red button.

70B10 added to your inquiry
70B10 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 10
Available at:

Features:

  • To terminate a cable into a box or enclosure
  • Flex conduit: 3/8

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
3/8 in. (1/2 in. KO) Zinc alloy one screw fitting. Clamping range 0.13 in.-0.70 in. NMD90: 14/2-10/2, 14/3-12/3, AC90: 14/2-10/2, 14/3-10/3, 14/4.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538059468
Material
Material
Zinc Alloy
Nominal Size
Nominal Size
3/8 in.
Packaging Type
Packaging Type
Window Box
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
10

Related Content

Similar Products

© 2026 ABB Electrification