Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Accessories

Steel nailing strap. NMD90: 14/2-12/2.

Catalogue Number: 1544-V2-RP     UPC Number: 622538154408    

To make a request for a quote , click the red button.

1544-V2-RP added to your inquiry
1544-V2-RP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 25
Available at:

Features:

  • To fix and secure a cable

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
Steel nailing strap. NMD90: 14/2-12/2.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538154408
Material
Material
Steel
Height
Height
0.25 in.
Width
Width
0.51 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
60
Packaging Quantity
Packaging Quantity
Bags of 25

Related Content

© 2026 ABB Electrification