Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Accessories

Steel cable staple. NMD90: 14/2-12/2.

Catalogue Number: CIS1X2     UPC Number: 622538126818    

To make a request for a quote , click the red button.

CIS1X2 added to your inquiry
CIS1X2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To fix and secure a cable
  • Do not drive staple beyond stops

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
Steel cable staple. NMD90: 14/2-12/2.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538126818
Material
Material
Steel
Height
Height
0.25 in.
Width
Width
0.48 in. x 2
Minimum Order Quantity
Minimum Order Quantity
2000

Related Content

© 2026 ABB Electrification