Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Accessories

Steel cable staple. Suggested application NMD90: 14/2-12/2.

Catalogue Number: S-1-PROFP     UPC Number: 622538126955    

To make a request for a quote , click the red button.

S-1-PROFP added to your inquiry
S-1-PROFP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1000
Available at:

Features:

  • To fix and secure a cable
  • Do not drive staple beyond stops

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
Steel cable staple. Suggested application NMD90: 14/2-12/2.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538126955
Material
Material
Steel
Height
Height
0.25 in.
Width
Width
0.48 in.
Packaging Type
Packaging Type
Flip-Pak
Minimum Order Quantity
Minimum Order Quantity
1
Packaging Quantity
Packaging Quantity
1000

Related Content

© 2026 ABB Electrification