Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Accessories

Steel cable staple. Suggested application NMD90: 2 cables 14/2, 2 cables 12/2, 14/2-10/2, 14/3-10/3.

Catalogue Number: S-2-V2-MFP     UPC Number: 622538132963    

To make a request for a quote , click the red button.

S-2-V2-MFP added to your inquiry
S-2-V2-MFP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 300
Available at:

Features:

  • To fix and secure a cable
  • Do not drive staple beyond stops

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
Steel cable staple. Suggested application NMD90: 2 cables 14/2, 2 cables 12/2, 14/2-10/2, 14/3-10/3.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538132963
Material
Material
Steel
Height
Height
0.44 in.
Width
Width
0.54 in.
Packaging Type
Packaging Type
Flip-Pak
Minimum Order Quantity
Minimum Order Quantity
4
Packaging Quantity
Packaging Quantity
300

Related Content

© 2026 ABB Electrification