Octagonal box extension ring 4 in. diameter x 1-1/2 in. deep, 15.0 cubic in. Concentrics knockouts.

Catalogue Number: 55151K-CRT     UPC Number: 622538411211    

To make a request for a quote , click the red button.

55151K-CRT added to your inquiry
55151K-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To extend an existing octagonal box
  • Mount with screws directly on the original box

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Octagonal box extension ring 4 in. diameter x 1-1/2 in. deep, 15.0 cubic in. Concentrics knockouts.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538411211
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
15.0
Depth
Depth
1-1/2 in.
Diameter
Diameter
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
50

© 2026 ABB Electrification