4 in. round flat cover for 15 A, 1-13/32 in. diameter single receptacle.

Catalogue Number: CI54-C-64     UPC Number: 622538421289    

To make a request for a quote , click the red button.

CI54-C-64 added to your inquiry
CI54-C-64 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Complete with device mounting screws.

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
4 in. round flat cover for 15 A, 1-13/32 in. diameter single receptacle.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538421289
Material
Material
Steel
Diameter
Diameter
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
50

Related Content

© 2026 ABB Electrification