4 in. round flat cover for toggle switch.

Catalogue Number: 54C94-CRT     UPC Number: 622538421333    

To make a request for a quote , click the red button.

54C94-CRT added to your inquiry
54C94-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device or to close an octagonal box
  • Mounting screws included

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
4 in. round flat cover for toggle switch.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538421333
Material
Material
Steel
Diameter
Diameter
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
15

© 2026 ABB Electrification