Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  4 in. Octagonal Boxes

Octagonal box 4 in. x 4 in. x 1-1/2 in. deep, 15.0 cubic in.

Catalogue Number: CI54151-KSSX     UPC Number: 622538411730    

To make a request for a quote , click the red button.

CI54151-KSSX added to your inquiry
CI54151-KSSX updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Octagonal box 4 in. x 4 in. x 1-1/2 in. deep, 15.0 cubic in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538411730
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
15.0
Depth
Depth
1-1/2 in.
Diameter
Diameter
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
25

Similar Products

© 2026 ABB Electrification