Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  4 in. Octagonal Boxes

Octagonal box 4 in. x 4 in. x 1-1/2 in. deep, 15.0 cubic in. with AC90 cable clamps. Wraparound bracket for 2-1/2 in. and 3-5/8 in. steel studs. With integral support bracket.

Catalogue Number: 54151LSSAX-RT     UPC Number: 622538057655    

To make a request for a quote , click the red button.

54151LSSAX-RT added to your inquiry
54151LSSAX-RT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a light fixture or to serve as a junction box
  • With steel stud wraparound bracket

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Octagonal box 4 in. x 4 in. x 1-1/2 in. deep, 15.0 cubic in. with AC90 cable clamps. Wraparound bracket for 2-1/2 in. and 3-5/8 in. steel studs. With integral support bracket.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538057655
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
15.0
Depth
Depth
1-1/2 in.
Diameter
Diameter
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
8

© 2026 ABB Electrification